(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ultra reliable, conservatively rated HWS-A series of 10W to 150W AC-DC power supplies has a limited lifetime warranty (1), unique to the industry. The series accepts a wide range 85 to 265Vac (300Vac peak for 5s) input with output voltages from 3.3V to 48V. The products are certified to IEC 62368-1, UL 508 and EN 62477-1 OVC III (HWS150A) and are SEMI F47 compliant . They also meet Class B conducted and radiated emissions without additional filtering or shielding.[Features]
Part Number |
---|
HWS-30A-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Remote ON/OFF | Output voltage V1 (V) | Adjustment Range (V) | Maximum Current (A) | Max Power (W) | Load Regulation | Line Regulation | Overvoltage (V) | Efficiency (%) | Case Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,152.67 | EMBEDDED SWITCH | 1 Piece(s) | Quote | - | - | 3.3 | 2.97-3.96 | 6 | 20 | 120 | 20 | 4.13-4.95 | 75/77 | No cover |
Loading...
Please check the type/dimensions/specifications of the part HWS-30A-3 in the 10-150W Single Output Industrial Power Supplies, HWS15A-150A Series series.
Part Number |
---|
HWS-100A-5 |
HWS-150A-12 |
HWS-150A-5 |
HWS-50A-48 |
HWS100A-12/A |
HWS100A-15/A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Remote ON/OFF | Output voltage V1 (V) | Adjustment Range (V) | Maximum Current (A) | Max Power (W) | Load Regulation | Line Regulation | Overvoltage (V) | Efficiency (%) | Case Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,101.31 | 1 Piece(s) | Quote | - | - | 5 | 4.0-6.0 | 20 | 100 | 120 | 20 | 6.25-7.25 | 84/86 | No cover | ||
฿ 5,615.17 | 1 Piece(s) | Quote | - | - | 12 | 9.6-14.4 | 13 | 156 | 150 | 48 | 15-17.4 | 85/88 | No cover | ||
฿ 5,615.17 | 1 Piece(s) | Quote | - | - | 5 | 4.0-6.0 | 30 | 150 | 120 | 20 | 6.25-7.25 | 85/87 | No cover | ||
฿ 3,255.17 | 1 Piece(s) | Quote | - | - | 48 | 38.4-52.8 | 1.1 | 53 | 200 | 192 | 55.2-64.8 | 84/86 | No cover | ||
฿ 6,265.83 | 1 Piece(s) | 10 Day(s) | - | - | 12 | 9.6-14.4 | 8.5 | 102 | 150 | 48 | 15-17.4 | 86/88 | Cover | ||
฿ 5,498.43 | 1 Piece(s) | Quote | - | - | 15 | 12.0-18.0 | 7 | 105 | 150 | 60 | 18.8-21.8 | 86/88 | Cover |
How can we improve?
How can we improve?