10-100W Low Profile DIN Rail Mount Power Supplies, DRL10-100 Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The low profile DRL DIN rail power supply series provides a reliable solution for many industrial and building automation applications. With double insulation and a safety Class II input, connection to earth is not required. The NEC Class 2 compliant output, in accordance with UL 1310, allows operation where output currents are to be limited under fault conditions. Available in four power ranges, the DRL series provide a choice of 12, 15 and 24 output voltages
    [Features]
    • High Efficiency, up to 90%
    • UL1310 Class 2 Compliant
    • Low No Load Power Consumption
    • Long E-Capacitor Life (>8 years @ 40°C, 75% Load, 230VAC)
    • Class II, Wide Range Input (85-264VAC)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat