4W Wide Input AC-DC, PCB-Mount Power Supplies, KAS Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The encapsulated KAS board mount power supplies are certified to IEC/CSA/UL/EN 62368-1, designed to meet IEC/EN 60335-1 and meet EN 55032 Class B for conducted and radiated emissions. With a wide input range of 90-305Vac requiring no earth ground (Class II), the KAS series is ideally suited for a wide range of applications including security systems, building automation, professional household appliances, portable equipment and products requiring a separate standby voltage.
    [Features]
    • 90 - 305Vac Input
    • Wide Temperature Range (-40 to +70°C)
    • Low No Load Power Consumption
    • Class II Double Insulated Input

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat