Dual and Triple Output 35W Low Profile Power Supplies, CUT35 Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The triple output CUT35 power supplies have two independent, isolated, converters, one for the main 5V output, and one for the auxiliary outputs. This topology provides several benefits - no minimum loading, enhanced load & line regulation and the ability to connect the auxiliary outputs in series to generate either a 24V or 30V output. The series is certified to both the IEC60601-1 and IEC62368-1 safety standards. Several mechanical configurations are available - open frame, an attached baseplate or with a baseplate and cover enclosure.
    [Features]
    • 2 x 4 Footprint With a Low 1.06” (27mm) Height
    • Output 1 Isolated From Outputs 2 & 3
    • No Minimum Loading
    • Open Frame, Baseplate or Enclosed Formats
    • Three Year Warranty

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat