1500W Medical and Industrial Power Supplies, CUS1500M Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The CUS1500M are 1500W rated AC-DC power supplies with output voltages from 12V to 48V. They are certified to IEC60601-1 3rd edition (medical) and IEC62368-1 with compliance to the EN60601-1-2:2015 Edition 4 immunity requirements. The series is also certified to EN62477-1 (OVC III). These 7-yearwarranty(1) products feature low acoustic noise (<45dBA) and meet both class B radiated and conduction EMI standards. Features include an isolated5V 1A standby voltage, remote on/off and an output-low/fan-fail isolated signal. Up to five units can be connected in parallel for additional power.
    [Features]
    • Low Audible Noise Fan (<45dBA)
    • Medical Certification (2 x MoPP)
    • Class B Conducted and Radiated EMI
    • Compact 127 x 63 x 261mm (5 x 2.48 x 10.28”) Package
    • Seven Year Warranty

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat