2 x 4” 100W AC-DC Power Supplies, CUS100ME Series

Caution
Product Description
The compact CUS100ME is packaged in the industry standard 2x4” footprint. The series can deliver 100W convection cooled at 50°C or up to 75W at 85°C with forced air. Conduction cooled, the CUS100M can deliver 100W at 70°C and 50W at 80°C. With Medical & ITE certifications, the unit can used in both Class I & Class II (no ground wire) applications, and meets Class B Conducted and Radiated EMI. Enclosure options include a baseplate, U channel or U channel with a cover
[Features]
•Up to 100W Utilizing Convection or Conduction Cooling
• Operation in Ambient Temperatures of up to 85°C
• Medical Certifications (2 x MOPP)
• Class B Conducted and Radiated EMI
• Suitable for Class I and Class II installations
• Compact 2 x 4 x 1.24” Size• Enclosure & Cooling Options