1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

720-1000W Conduction Cooled Power Supplies, CPFE1000Fi Series (Part Number)

720-1000W Conduction Cooled Power Supplies, CPFE1000Fi Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,856.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The CPFE1000FI series industrial AC-DC power supplies offer output power up to 1008W in a conduction cooled low profile package. Features includevoltage and current programming, remote on/off, remote sense, a standby supply, i2C communication, and wide operating temperature range of -40℃ to +70℃. The CPFE1000FI is designed to meet MIL-STD-810F vibration and shock.
[Features]
•Smaller Size Than CPFE1000F
• Base Plate Cooled, No Fan Required
• Protective Coating Option
• I2C Interface

Part Number
CPFE1000FI28
CPFE1000FI28/C
CPFE1000FI48
CPFE1000FI-12/C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdjustment Range
(V)
Maximum Current
(A)
Max Power
(W)
Efficiency
(%)
Case Option Nominal Output Voltage
(V)

฿ 42,856.60

AC/DC CONVERTER MODULE 1 Piece(s) 8 Day(s) 22.4-33.636@45℃:100885 / 88U channel, no cover or coating28

฿ 43,275.18

AC/DC CONVERTER MODULE 1 Piece(s) 8 Day(s) 22.4-33.636@45℃:100885 / 88U channel and cover, no coating28

฿ 43,281.04

AC/DC CONVERTER MODULE 1 Piece(s) 8 Day(s) 38.4-57.621@45℃:100886 / 89U channel, no cover or coating48

฿ 43,275.18

EMBEDDED SWITCH 1 Piece(s) 8 Day(s) 9.6-14.460@45℃:72083 / 86U channel and cover, no coating12

Loading...

  1. 1

Basic Information

Dimension height(mm) 44mm Nom. (1.73in Nom.) Dimension depth(mm) 112mm Nom. (4.41in Nom.) Dimension width(mm) 254mm Nom. (10.00in Nom.)
Input voltage range (AC)(V) 90 to 265Vac Operating surrounding temperature(°C) -40 to 70 Cooling Conduction