1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AC-DC Power supply, Alpha 400 - 600(CA)

AC-DC Power supply, Alpha 400 - 600(CA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,817.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•1 to 14 outputs
•Standard or Configurable
•No Minimum Load
•Rapid Connection
•Wide Range Input

Part Number
CA400 24G
CA600 24G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Outputs Output voltage V1
(V)
Output voltage V2
(V)
Output voltage V3
(V)
Output current 1
(A)
Output current 2
(A)
Output current 3
(A)
Output Power
(W)

฿ 29,817.50

EMBEDDED SWITCH 1 Piece(s) 8 Day(s) [Single] Single output24--25--400

฿ 35,509.68

EMBEDDED SWITCH 1 Piece(s) 8 Day(s) [Single] Single output24--25--600

Loading...

  1. 1

Basic Information

Input voltage range (AC)(V) 90 to 264