Grounding Duplex Universal Receptacle

Caution
Product Description
Panasonic switches and socket products are designed to be durable and long-lasting.The switches and sockets are manufactured according to IEC60669 (16A 250V~) and IEC60884-1 standards.
Switches conform to the IEC60669-1 standard(16A 250V~).Socket Outlets conform to the IEC60884-1 standard.All devices guarantee protection against electric shock and are designed for endurance, service longevity and safety.
Technical specification
| Item Code | WEG15929 |
|---|---|
| Series | Full-Color Wide/Neo line |
| Product | Grounding Duplex Universal Receptacle |
| Voltage | 250V~ |
| Current | 16A |
Dimension

Technical specification
| Item Code | WNG15923-7 |
|---|---|
| Series | Full-Color Wide Series |
| Product | Grounding Universal Receptacle |
| Voltage | 250V~ |
| Current | 16A |
| Standard | Conforms to IEC60884-1 |
Dimension
