(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number |
---|
NV400-HEW 3P 200-400A 30MA |
NV400-HEW 3P 200-400A 100.200.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|
฿ 42,168.00 ฿ 31,626.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 30 | ||
฿ 42,168.00 ฿ 31,626.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 100.200.500 |
Loading...
Rated block capacity AC 100 V(kA) | 100 | Rated block capacity AC 200 V(kA) | 100 | Rated block capacity AC 400 V(kA) | 70 |
---|---|---|---|---|---|
Number of Poles | 3 | Rated Operating Voltage(V) | 100-440 | Rated Current(A) | 200-400 |
Representative Standard | PSE / CCC | Dimension height(mm) | 257 | Dimension width(mm) | 140 |
Dimension depth(mm) | 155 |
How can we improve?
How can we improve?