1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Temperature Controller PXF4 Socket type

Digital Temperature Controller PXF4 Socket type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital Temperature Controller PXF4 Socket type is a plug and socket type compact temperature controller developed as a successor to PXR4 socket type. it has 48 x 48 mm front panel with color LCD, and an 85.7 mm deep body behind the panel.

Part Number
PXF4ABU2-GVY00
PXF4NBU2-4BY00
PXF4NCU2-GVY00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Signal Control output 1 Alarm Output Power supply voltage

฿ 3,365.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Universal input: Thermocouple / Volt, backwards compatible wiringRelay contact SPDT2 points100 to 240V AC

฿ 3,365.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Universal input: RTD/mA, backward compatible wiringRelay contact SPDTNone24V AC/DC

฿ 3,958.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Universal input: RTD/mA, backward compatible wiringSSR drive output2 points100 to 240V AC

Loading...

  1. 1

Basic Information

Control Method ON-OFF Control Front Dimensions 48 x 48 Terminal type Socket type