Digital Temperature Controller PXF5 Series

Brand :
FUJI ELECTRIC

Caution

    Product Description

    Digital Temperature Controller PXF5 is an extremely compact temperature controller whish has 48 x 96 mm front panel with a large, white LCD and 58 mm depth behind panel.
    Developed as a successor to the standard model PXR, PXF4 features fast sampling speed (50 ms) equal to PXH, highly accurate input indication, and universal input, in addition to various functions of PFG, while achieving a competitive price.
    Equipped with multiple input/output and sophisticated control functions, PXF4 serves as a suitable temperature controller for a wide range of use.

    Features

    1. Enhanced control performance which makes PFX suitable for a wide range of application
        - Fast sampling speed of 50 ms (cf. PXH: 50 ms, PXR: 500 ms)
        - Improved input indication accuracy, for example: indication accuracy when measuring around 0.0ºC by using type L thermocouple of which measuring range 0.0 to 400.0ºC: ±1.1ºC (cf PXR: ±3.1ºC)
        - Freely configureable control cycle (100 ms to 99 s)
        - Control method selectable among 7 types (ON/OFF control, PID control, fuzzy PID control, self turning control, PID2 control, 2-degree-of freedom PID control, motorized valve control (with position feedback input))
    2. Any type of input can be accepted.
        - Universal input is supported (thermocouple, RTD, voltage, current)
        - Control output is selectable among 4 types (Relay contact, SSR drive, Current linear, Voltage linear) The following optional functions can be incorporated:
        - Up to 3 digital inputs and 5 digital outputs
        - Remove SV input, analog re-transmission output
        - Motorized valve control output (with position feedback input)
        - Current monitoring using CT
    3. Easy-to-see clear display and user-friendly interface
        - Wide wiewing angle, high luminance white LED backlit LCD
        - Large PV display (with character height of 18.1 mm which is the highest in the market)
        - Easy-to-identyfy 11 segment alphanumeric display
        - Digit select key for easier value-setting (5 keys)
    4. Most compact design in the market
        - Approx. 30% reduction in size compared to conventional models. (55 mm depth behide panel)
    5. A variety of functions extending the possibility of temperature controller
        - 64 steps ramp/soak function
        - 8 PID setting pallets, 8 SV pallets, zone PID facilitate frequent change of control conditions
        - Loader interface provided as standard (Power can be supplied via loader cable. Loader software is available from our HP for free of charge)
        - RS-485 communication (option) capable of cooperative operation, programless communication.


    General Specifications.

    Power supply:
        100 V (-15%) to 240 V (+10%) AC, 50/60 Hz;
        24 V (± 10%) DC/AC
    Power consumption:
        13 VA MAX. (100 to 240 V AC), 8 VA MAX. (24 VDC/AC)
    Insulation resistance:
        20 MΩ or more (at 500 V DC)
    Withstand voltage:
        Power source ↔ all terminals: 1500 V AC for 1 min
        Relay contact output ↔ all terminals: 1500 V AC for 1 min
        Between others 500 V AC for 1 min
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat