(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Temperature Controller PXF4 is an extremely compact temperature controller which has 48 x 48 mm front pan el with large, white LCD and 58 mm depth behind panel.
Developed as a successor to the standard model PXR, PXF4 features fast sampling speed (50 ms) equal to PXH, highly accurate input indication, and universal input , in addition to various functions of PFG, while achieving a competitive price.
Equipped with multiple input/output and sophisticated control functions, PXF4 serves as a suitable temperature controller for a wide range of use.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control output 1 | Alarm Output | Instruction manual | Control output 2 | Power supply voltage | Option |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,335.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | None | English | Relay contact SPST | 100 to 240 V AC | RS-485 Communication | ||
฿ 4,750.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | 2 points | English | Re-transmission output (current) | 24 V AC/DC | None | ||
฿ 4,535.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | 2 points | English | Re-transmission output (current) | 100 to 240 V AC | None | ||
฿ 18,717.00 | DIGITAL TEMPERATURE CONTROLLER | 1 Piece(s) | 45 Day(s) | Relay contact SPST | 2 points | English | Re-transmission output (current) | 100 to 240 V AC | Digital input (DI1) | ||
฿ 4,535.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | 2 points (independent common) | English | Re-transmission output (current) | 100 to 240 V AC | None | ||
฿ 2,928.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | None | English | None | 100 to 240 V AC | None | ||
฿ 3,305.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | 1 point | English | None | 24 V AC/DC | None | ||
฿ 5,028.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | 1 point | English | None | 100 to 240 V AC | RS-485 Communication + CT input | ||
฿ 4,707.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPST | 2 points | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 4,203.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 2 points | English | Relay contact SPST | 100 to 240 V AC | None | ||
฿ 4,365.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 3 points | English | Relay contact SPST | 100 to 240 V AC | None | ||
฿ 2,928.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | None | English | None | 100 to 240 V AC | None | ||
฿ 4,383.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | None | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,090.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 1 point | English | None | 100 to 240 V AC | None | ||
฿ 4,545.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 1 point | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,467.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 2 points | Japanese & English | None | 24 V AC/DC | None | ||
฿ 3,252.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 2 points | English | None | 100 to 240 V AC | None | ||
฿ 4,707.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 2 points | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,413.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Relay contact SPDT | 3 points | English | None | 100 to 240 V AC | None | ||
฿ 3,880.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | None | English | Relay contact SPST | 100 to 240 V AC | None | ||
฿ 4,042.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 1 point | English | Relay contact SPST | 100 to 240 V AC | None | ||
฿ 4,203.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 2 points | English | Relay contact SPST | 100 to 240 V AC | None | ||
฿ 5,658.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 2 points | English | Relay contact SPST | 100 to 240 V AC | RS-485 Communication | ||
฿ 5,990.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 2 points | English | Re-transmission output (current) | 100 to 240 V AC | RS-485 Communication | ||
฿ 4,598.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | None | English | None | 24 V AC/DC | RS-485 Communication | ||
฿ 4,383.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | None | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,090.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 1 point | English | None | 100 to 240 V AC | None | ||
฿ 5,028.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 1 point | English | None | 100 to 240 V AC | RS-485 Communication + CT input | ||
฿ 4,545.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 1 point | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,467.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 2 points | English | None | 24 V AC/DC | None | ||
฿ 3,467.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 2 points | English | None | 24 V AC/DC | - | ||
฿ 3,252.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | SSR drive output | 2 points | English | None | 100 to 240 V AC | None | ||
฿ 3,880.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | None | English | Relay contact SPST | 100 to 240 V AC | None | ||
฿ 5,335.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | None | English | Relay contact SPST | 100 to 240 V AC | RS-485 Communication | ||
฿ 5,497.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 1 point | English | Relay contact SPST | 100 to 240 V AC | RS-485 Communication | ||
฿ 4,418.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 2 points (independent common) | English | Relay contact SPST | 24 V AC/DC | None | ||
฿ 5,335.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | None | English | Current output | 100 to 240 V AC | RS-485 Communication | ||
฿ 4,365.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | None | English | Current output | 100 to 240 V AC | Digital input (DI1) | ||
฿ 4,373.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 1 point | English | Re-transmission output (current) | 100 to 240 V AC | None | ||
฿ 18,717.00 | DIGITAL TEMPERATURE CONTROLLER | 1 Piece(s) | 45 Day(s) | Current output | 2 points | Japanese & English | Re-transmission output (current) | 100 to 240 V AC | Digital input (DI1) | ||
฿ 4,697.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 3 points | English | Re-transmission output (current) | 100 to 240 V AC | None | ||
฿ 5,990.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 2 points | English | Re-transmission output (voltage) | 100 to 240 V AC | RS-485 Communication | ||
฿ 2,928.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | None | English | None | 100 to 240 V AC | None | ||
฿ 3,305.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 1 point | English | None | 24 V AC/DC | None | ||
฿ 3,090.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 1 point | English | None | 100 to 240 V AC | None | ||
฿ 5,028.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 1 point | English | None | 100 to 240 V AC | RS-485 Communication + CT input | ||
฿ 4,545.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 1 point | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,252.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 2 points | English | None | 100 to 240 V AC | None | ||
฿ 4,707.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 2 points | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,252.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 2 points (independent common) | English | None | 100 to 240 V AC | None | ||
฿ 3,737.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 2 points (independent common) | English | None | 100 to 240 V AC | Digital input (DI1) | ||
฿ 3,413.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Current output | 3 points | English | None | 100 to 240 V AC | None | ||
฿ 4,707.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Voltage output | 2 points | English | Current output | 24 V AC/DC | None | ||
฿ 4,670.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Voltage output | None | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 3,377.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Voltage output | 1 point | English | None | 100 to 240 V AC | None | ||
฿ 4,832.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Voltage output | 1 point | English | None | 100 to 240 V AC | RS-485 Communication | ||
฿ 7,732.00 | TEMPERATURE CONTROLLER PXF | 1 Piece(s) | Quote | Motorized vale control output | 2 points | English | - | 100 to 240 V AC | RS-485 communication + Digital (DI1) |
Loading...
Control Method | ON-OFF Control | Front Dimensions | 48 x 48 |
---|
How can we improve?
How can we improve?