New MY-GS-R Miniature Power Relays

Brand :
OMRON

Caution

    Product Description

    New MY-GS-R Relays
    Replacement the current MY-GS Relays. Same robust feature and dimensions with the following upgrafes:
    ● Switching capacity up (2 pole) : 7A -> 10A
    ● LED's polarity (DC coil, 2 pole and 4 pole) : polarity -> No porarity.

    Product Features of OMRON Industrial Relays


    MY-GS-R Series Datasheet
    Click Here
    MY-GS-R with Accessories sheet Click Here


    Features of Industrial Relays

    ● A lineup of models with latching levers added for easier circuit checking.
    ● Reduces wiring work by 60% when combined with the PYF-PU Push-In Plus Socket.
    ● Relays with AC and DC coils have different color of operating indicators (LEDs).
    ● Printing on the coil tape indicates the operating coil specification.
    ● Mechanical operation indicators are a standard feature on all models.
    ● UL, CSA, IEC (VDE certification), and CQC.

     

    "High reliability long endurance Features"  Relays that are the result of more than 50 years of experience in actual production to resolve your facility stoppage issue.

    Have you ever experienced?
    Industrial Relays the facility stopped unexpectedly; the cause couldn't be indentified, but when restrated, it runs without any problem? These events may be caused by poor conduction in relays.
    OMRON Industrial Relays

    High Reliability of Industrial Relays
    OMRON Industrial Relays
        Causes of dust genetion accumulated          Producing the products in clean room            Utirizing OMRON's unique dust
        from yeas of production, standardized          using protective clothing with strict                          removal technology.
            product design to control them.                         entry / exit control rules.

    High Reliability of Industrial Relays

    OMRON Industrial Relays
     
     High Electrical Durability
     Helps reduce the maintenence frequency.

     2 pole Relay: 500,000 operations
     4 pole Relay: 200,000 operations

    OMRON Industrial Relays
     
     Wide Ambient Operating Temperature
     Reliable application is possible for high-density   mounting and  in cold locations.

     Ambient oepating temperature: -55 to 70°C.

    OMRON Industrial Relays
     
     High Shock Resistance
     Reduces malfunctions for unexpected
     external shocks.

     Malfunction shock resistances: 20G.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MY2N-GS-R DC6 | New MY-GS-R Miniature Power Relays | OMRON | MISUMI Thailand