1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WK73S Low Resistance, Wide Terminal Resistors

CHIPRESISTOR-SURFACEMOUNT

WK73S Low Resistance, Wide Terminal Resistors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide-side termination (reverse-geometry) type flat chip resistor.
• High reliability and performance with T.C.R. ±100 x 10-6/K, resistance tolerance ±0.5%. Suitable for both reflow and flow solderings.
• Products with lead-free terminations meet EU RoHS requirements.
• EU RoHS regulation is not intended for Pb-glass contained in electrode, resistor element and glass.
• AEC-Q200 Tested

Part Number
WK73S3A3TTE4R70F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51.69

CHIPRESISTOR-SURFACEMOUNT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Rated Power(W) 3 Tolerance(%) ±1% Package 1020, 1225: 7" 4mm pitch embossed plastic
Terminal Surface Material Sn Rated Ambient Temperature 70°C Rated Terminal Part Temp. 95°C
L Dimensions .122±.006 (3.1±0.15) inch W Dimensions .252±.006 (6.3±0.15) inch c Dimensions .018±.008 (0.45±0.2) inch

Please check the type/dimensions/specifications of the part WK73S3A3TTE4R70F in the WK73S Low Resistance, Wide Terminal Resistors series.