1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TLRZ Current Sense Resistors, Zero Ohm Jumpers

TLRZ Current Sense Resistors, Zero Ohm Jumpers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• SMD type of small size, high rated current zero ohm jumper
• Low height suitable for use of small equipment such as mobile phone
• Suitable for reflow soldering (Not suitable for flow soldering)
• Products meet EU RoHS requirements
• AEC-Q200 Tested

Part Number
TLRZ1JTTD
TLRZ2ATTD
TLRZ2BTTD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Terminal Part Temp. L Dimensions W Dimensions

฿ 38.70

FIXED RESISTANCE 1 Piece(s) 5 Day(s) 125°C.063±.004 (1.60±0.10) inch.031±.004 (0.80±0.10) inch

฿ 21.46

FIXED RESISTANCE 1 Piece(s) 98 Day(s) -.079±.004 (2.00±0.10) inch.049±.004 (1.25±0.10) inch

฿ 28.54

FIXED RESISTANCE 1 Piece(s) 98 Day(s) -.126±.004 (3.20±0.10) inch.063±.004 (1.60±0.10) inch

Loading...

  1. 1

Basic Information

Resistance (Numerical value) 0.2m max. Package 7" 4mm pitch punch paper Operating Temperature Range(℃) -65 to +170
Terminal Surface Material Sn Rated Terminal Part Temperature 105°C and less d Dimensions .012±.004 (0.30±0.10) inch
Thermal Resistance <0.5°C/W