(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Wide lineup from 01005 to 2512 size.
• Excellent heat resistance and weather resistance are ensured by the use of metal glaze thick film.
• Suitable for both flow and reflow solderings.
• Products with lead-free terminations meet EU RoHS requirements. EU RoHS regulation is not intended for Pb-glass contained in electrode, resistor element and glass.
• AEC-Q200 Tested: 0201 (1H), 0402 (1E), 0603 (1J), 0805 (2A), 1206 (2B), 1210 (2E), 2010 (2H/W2H), 2512 (3A/W3A/W3A2)
Part Number |
---|
RK73B1ETTP333J |
RK73B1JTTD116J |
RK73B1JTTD126J |
RK73B1JTTD136J |
RK73B1JTTD166J |
RK73B1JTTD564J |
RK73B2BTTD166J |
RK73B2BTTD624J |
RK73B2ETTD130J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Power (W) | Package | L Dimensions | W Dimensions | c Dimensions | Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2.23 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | 0.1 | 2mm pitch punch paper | .039 +.004 -.002 (1.0 +0.1 -0.05) inch | .02±.002 (0.5±0.05) inch | .008±.004 (0.2±0.1) inch | 1E | ||
฿ 1.36 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | 0.1, 0.125 | 4mm pitch punch paper | .063±.008 (1.6±0.2) inch | .031±.004 (0.8±0.1) inch | .012±.004 (0.3±0.1) inch | 1J | ||
฿ 1.36 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | 0.1, 0.125 | 4mm pitch punch paper | .063±.008 (1.6±0.2) inch | .031±.004 (0.8±0.1) inch | .012±.004 (0.3±0.1) inch | 1J | ||
฿ 2.11 | CHIPRESISTOR-SURFACEMOUNT | 1 Piece(s) | 6 Day(s) | 0.1, 0.125 | 4mm pitch punch paper | .063±.008 (1.6±0.2) inch | .031±.004 (0.8±0.1) inch | .012±.004 (0.3±0.1) inch | 1J | ||
฿ 1.36 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | 0.1, 0.125 | 4mm pitch punch paper | .063±.008 (1.6±0.2) inch | .031±.004 (0.8±0.1) inch | .012±.004 (0.3±0.1) inch | 1J | ||
฿ 2.00 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | 0.1, 0.125 | 4mm pitch punch paper | .063±.008 (1.6±0.2) inch | .031±.004 (0.8±0.1) inch | .012±.004 (0.3±0.1) inch | 1J | ||
฿ 3.47 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | 0.25 | 4mm pitch punch paper | .126±.008 (3.2±0.2) inch | .063±.008 (1.6±0.2) inch | .02±.012 (0.5±0.3) inch | 2B | ||
฿ 3.47 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | 0.25 | 4mm pitch punch paper | .126±.008 (3.2±0.2) inch | .063±.008 (1.6±0.2) inch | .02±.012 (0.5±0.3) inch | 2B | ||
฿ 7.10 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | 0.5 | 4mm pitch punch paper | .126±.008 (3.2±0.2) inch | .063±.008 (1.6±0.2) inch | .02±.012 (0.5±0.3) inch | 2E |
Loading...
Tolerance(%) | ±5% | Terminal Surface Material | Sn | Rated Ambient Temperature | 70°C |
---|---|---|---|---|---|
Rated Terminal Part Temp. | 125°C |
How can we improve?
How can we improve?