1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting

MICROCONTROLLERS

Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RL78/I1A microcontrollers realize PWM output of a minimum 0.98 ns resolution using 64 MHz timer operation and dithering function, supporting fine dimming and toning. Through cooperation between the PWM timer and comparator/external interrupt input, PFC control and protection functions can be realized by hardware. Low consumption current of 3.3 mA during LED and power supply control and 0.23 μA when waiting for UART (DALI) communication allows the power consumption of the system to be reduced. DALI/DMX512 lighting communication and Power Management Bus (PMBus) and System Management Bus (SMBus) power communication are supported. These microcontrollers can be used in LED lighting equipment and digital power supplies.

Part Number
R5F107DEMSP-V0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 219.47

MICROCONTROLLERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 64 Data RAM Size 4 Supply Voltage 2.7 - 5.5
Operating Temperature -40 to 125°C I/O Ports 34 Lead Count (#) 38
CPU RL78 Operating Frequencies (Max)(MHz) 32 ADC 10-bit x 11-ch

Please check the type/dimensions/specifications of the part R5F107DEMSP-V0 in the Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting series.