1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Power, Low Pin Count Microcontrollers for General Purpose Applications

MICROCONTROLLERS

Low Power, Low Pin Count Microcontrollers for General Purpose Applications
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 153.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RL78/G11 microcontroller line-up concept is based on small packages like 10 to 25pin, in small 16KB flash memory and rich analog peripherals such as A/D converters, D/A converters, comparators and PGA and these are configurable as PGA+ADC+VBGR, PGA+CMP, CMP+DAC/VBGR, or PGA+CMP+DAC/VBGR. Using the smart features like DTC and ELC a lot of peripherals can be connected internally to reduce CPU workload and can save overall power consumption. It also supports very low power operation (100 uA @ 1 MHz ) and a high speed 4µs wake up. Available in small 3x3mm² WFLGA , 3x3mm² HWQFN and standard 20pin LSSOP, this MCU line is suitable for sensor application, Lighting/power sources and many small appliances.

Part Number
R5F1056AASP-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 153.59

MICROCONTROLLERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 16 Data RAM Size 1.5 Supply Voltage 1.6 - 5.5
Operating Temperature -40 to 85°C I/O Ports 17 Lead Count (#) 20
CPU RL78 Operating Frequencies (Max)(MHz) 24 ADC 10-bit x 10-ch

Please check the type/dimensions/specifications of the part R5F1056AASP-30 in the Low Power, Low Pin Count Microcontrollers for General Purpose Applications series.