1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thick Film Chip Resistors, Square Type, RK73 Series

Thick Film Chip Resistors, Square Type, RK73 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 0.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Small size and lightweight.
● Excellent heat resistance and weather resistance are ensured by the use of metal glaze thick film.
● High stability and high reliability with the triple-layer structure of electrode.
● Compatible with various kinds of automatic mounters for taping, etc.
● Suitable for both flow and reflow soldering.
● Compatible with AEC-Q200 (data acquisition). (Excluding 1F)
●Small size and light weight.
● Excellent heat resistance and weather resistance are ensured by the use of metal glaze thick film.
● High stability and high reliability with the triple-layer structure of electrode.
● Applicable to various kinds of automatic mounters for taping, etc.
● Suitable for both flow and reflow soldering.
  Pb-glass contained in electrode, resistor element and glass.
●AEC-Q200 qualified (Exemption 1F).

Part Number
RK73B1ETTP1R1J
RK73B1ETTP1R3J
RK73B1ETTP1R6J
RK73B1ETTP1R8J
RK73B1ETTP3R3J
RK73B1ETTP6R2J
RK73B1ETTP115J
RK73B1ETTP165J
RK73B1ETTP245J
RK73B1ETTP364J
RK73B1ETTP365J
RK73B1ETTP395J
RK73B1ETTP435J
RK73B1ETTP565J
RK73B1ETTP625J
RK73B1ETTP685J
RK73B1ETTP755J
RK73B1ETTP825J
RK73B1ETTP915J
RK73B1JTTD1R1J
RK73B1JTTD1R2J
RK73B1JTTD1R3J
RK73B1JTTD9R1J
RK73B1JTTD125J
RK73B1JTTD226J
RK73B1JTTD365J
RK73B1JTTD624J
RK73B1JTTD755J
RK73B2ATTD1R2J
RK73B2ATTD1R3J
RK73B2ATTD1R6J
RK73B2ATTD1R8J
RK73B2ATTD7R5J
RK73B2ATTD275J
RK73B2ATTD365J
RK73B2ATTD434J
RK73B2ATTD625J
RK73B2ATTD914J
RK73B2BTTD1R1J
RK73B2BTTD1R3J
RK73B2BTTD2R4J
RK73B2BTTD116J
RK73B2BTTD135J
RK73B2BTTD435J
RK73B2BTTD625J
RK73B2BTTD755J
RK73B2BTTD914J
RK73B2ETTD1R3J
RK73B2ETTD1R6J
RK73B2ETTD3R6J
RK73B2ETTD9R1J
RK73B2ETTD106J
RK73B2ETTD110J
RK73B2ETTD114J
RK73B2ETTD115J
RK73B2ETTD124J
RK73B2ETTD125J
RK73B2ETTD135J
RK73B2ETTD155J
RK73B2ETTD164J
RK73B2ETTD165J
RK73B2ETTD184J
RK73B2ETTD185J
RK73B2ETTD205J
RK73B2ETTD225J
RK73B2ETTD243J
RK73B2ETTD245J
RK73B2ETTD275J
RK73B2ETTD304J
RK73B2ETTD305J
RK73B2ETTD334J
RK73B2ETTD335J
RK73B2ETTD364J
RK73B2ETTD365J
RK73B2ETTD394J
RK73B2ETTD434J
RK73B2ETTD435J
RK73B2ETTD475J
RK73B2ETTD514J
RK73B2ETTD515J
RK73B2ETTD564J
RK73B2ETTD565J
RK73B2ETTD624J
RK73B2ETTD625J
RK73B2ETTD684J
RK73B2ETTD685J
RK73B2ETTD754J
RK73B2ETTD755J
RK73B2ETTD824J
RK73B2ETTD825J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResistance (Unit) Resistance (Numerical value) Rated Power
(W)
Tolerance
(%)
Temperature Coefficient Package Size/Dimensions Case Height Case Length Case Width Rated current
(A)
Series Taping Specifications

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.10.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 0.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.30.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 0.41

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω1.60.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 0.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.80.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 0.41

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω3.30.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 0.41

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω6.20.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω11000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω16000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω24000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω3600000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω36000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω39000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω43000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 6 Day(s) MΩ5.60.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω62000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω68000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω75000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.00

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω82000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 2.41

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω91000000.1±5%±200ppm/K1005-0.35mm1mm0.5mm-RK73B (Precision Type)TP

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.10.125±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.20.1±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.30.125±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω9.10.125±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 5 Day(s) MΩ1.20.1±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.17

FIXED RESISTANCE 1 Piece(s) 5 Day(s) MΩ220.1±5%±400ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω36000000.1±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω6200000.1±5%±200ppm/K1005-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω75000000.1±5%±200ppm/K1608-0.45mm1.6mm0.8mm-RK73B (Precision Type)TD

฿ 1.81

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.20.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.30.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.60.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.80.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω7.50.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 1.29

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω27000000.25±5%±400ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.64

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω36000000.25±5%±400ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω4300000.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω62000000.25±5%±400ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 2.11

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω9100000.25±5%±200ppm/K2012-0.5mm2mm1.25mm-RK73B (Precision Type)TD

฿ 3.47

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω1.10.25±5%±200ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 3.47

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.30.25±5%±200ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 2.34

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω2.40.25±5%±200ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 3.47

FIXED RESISTANCE 1 Piece(s) 6 Day(s) MΩ110.25±5%±400ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 0.94

FIXED RESISTANCE 1 Piece(s) 6 Day(s) MΩ1.30.25±5%±200ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 1.36

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω43000000.25±5%±200ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 3.47

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω62000000.25±5%±400ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 3.47

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω75000000.25±5%±400ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 1.81

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω9100000.25±5%±200ppm/K3216-0.6mm3.2mm1.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.30.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1.60.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω3.60.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.69

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω9.10.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω100000000.5±5%±400ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω110.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1100000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω11000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 4.00

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω1200000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω12000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω13000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω15000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.57

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1600000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω16000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω1800000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω18000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω20000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω22000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω240000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω24000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω27000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω3000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω30000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω3300000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω33000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω3600000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω36000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω3900000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω4300000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω43000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω47000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω5100000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω51000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω5600000.5±5%±200ppm/K3226--3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω56000000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω6200000.5±5%±200ppm/K3226--3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω62000000.5±5%±400ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω6800000.5±5%±200ppm/K3226--3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω68000000.5±5%±400ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 5 Day(s) Ω7500000.5±5%±200ppm/K3226--3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω75000000.5±5%±400ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 7.10

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω8200000.5±5%±200ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

฿ 8.23

FIXED RESISTANCE 1 Piece(s) 6 Day(s) Ω82000000.5±5%±400ppm/K3226-0.6mm3.2mm2.6mm-RK73B (Precision Type)TD

Loading...

Basic Information

Mounting Type Surface Mount Composition Thick Film Operating Temperature Range(℃) -55 to 155
Terminal Surface Material Sn