1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KOA Thick Film Chip Resistors, 1005 Size, 0.063W, 10kΩ, ±0.5%

FIXED RESISTANCE

KOA Thick Film Chip Resistors, 1005 Size, 0.063W, 10kΩ, ±0.5%
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Resistance = 10kΩ
● Package/case = 0402
● Tolerance = ±0.5%
● Rated power = 0.063W
● Temperature coefficient = ±50ppm/℃
● Technology = Thick film
● Dimensions = 1 x 0.35mm
● Length = 1mm
● Depth = 0.5mm
● Height = 0.35mm
● Series = RK73G
● Min. operating temperature = -55℃
● Max. operating temperature = +155℃
● End termination type = SMT
● Case type = mold

Part Number
RK73G1ETTP1002D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3.87

FIXED RESISTANCE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RK73G1ETTP1002D in the KOA Thick Film Chip Resistors, 1005 Size, 0.063W, 10kΩ, ±0.5% series.