1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Output Type Optical Coupled Isolation Amplifier

RENESAS

Analog Output Type Optical Coupled Isolation Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 201.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The PS8352AL2 is an optically coupled isolation amplifier that uses an IC with a high-accuracy sigma-delta A/D converter and an AlGaAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. The PS8352AL2 is designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity). The PS8352AL2 is designed for current and voltage sensing.

Part Number
PS8352AL2-V-E3-AX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 201.86

RENESAS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Pb Free Gain Tolerance 7.92 to 8.08 (±1 %) Gain 8 V/V TYP.
BV 5000 Vr.m.s. Safety Standards UL, CSA, VDE Package 8-pin DIP lead bending type for long creepage distance for surface mount (L2)

Please check the type/dimensions/specifications of the part PS8352AL2-V-E3-AX in the Analog Output Type Optical Coupled Isolation Amplifier series.