1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R-IN32M4-CL2 ICs for Industrial Ethernet Communication

CONTROLLERS

R-IN32M4-CL2 ICs for Industrial Ethernet Communication
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,322.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The R-IN32M4-CL2 contains built-in Gigabit PHY in addition to our featured Renesas R-IN engine (“R-IN engine”) available in the series family, providing the optimal solution to bring high performance CC-Link IE Field network protocol to industrial equipment. The network performance of CC-Link IE Field has been proven effective in the 4th industrial revolution, where various sensors and actuators are connected. By combining CC-Link IE Field with our proposed R-IN engine, we bring high level of intelligence to end devices, providing significant improvement further to the industrial networks. With the embedded Gigabit ethernet PHY in the R-IN32M4, circuit design is made extremely easy since no Gigabit PHY related analog design is required, which can be quite troublesome in a conventional hardware approach. Furthermore, with the addition of FPU, 8 channels of 10-bit ADC and 16 channels of 16-bit timers embedded to the CPU core, the R-IN32M4 has greatly extended the family’s application; not only remote IO applications, where the R-IN32M series has exceeded, the R-IN32M4 also performs well in motor & sensor control, and even industrial network gateway applications.

Part Number
R9J03G019GBG-AC1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,322.29

CONTROLLERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Bit Size 32 RAM(KB) 512 Lead Count (#) 484
CPU Cortex-M4 with FPU Operating Frequencies (Max)(MHz) 100 I/O Ports 106
ADC 10-bit x 8-ch Operating Voltage Range(V) 0.9 - 1.1 Temperature Range -40 to 85°C
Program Memory(KB) 768

Please check the type/dimensions/specifications of the part R9J03G019GBG-AC1 in the R-IN32M4-CL2 ICs for Industrial Ethernet Communication series.