1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPD720211 USB 3.0 Host Controller

RENESAS

UPD720211 USB 3.0 Host Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The µPD720211 is a two-port USB 3.0 hub controller, which complies with the Universal Serial Bus 3.0 Specification and is compatible with Renesas' industry-standard host controllers. The controller provides two downstream USB ports. Each of these ports is fully backward compatible with all previous versions of USB LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) operation. Adding a new two-port hub controller to the lineup alongside Renesas' world's first certified USB 3.0 four-port hub controller (part number µPD720210) increases system designers' options for USB 3.0 hub expansion with products such as PCs, tablets, display monitors, docking stations (function expansion units that connect to notebook PCs), and digital TVs. The addition of the two-port hub controller (µPD720211) supports designs with tighter space and cost budgets while expanding the USB 3.0 connectivity to utilize the increasing number and performance of USB 3.0 peripherals devices available in the market. The two-port hub controller employs a quad flat no-lead (QFN) package, which is presently the industry-leading small package for USB 3.0 hub controller chips and integrates a voltage step-down regulator equivalent to that of existing hub controllers as well as peripheral components required for rapid charging of tablets, smartphones, etc. In addition, the two-port hub controller delivers industry-leading small power consumption at approximately 5 milliwatts (mW) in low-power mode and approximately 350mW during USB 3.0 operation.

Part Number
UPD720211K8-611-BAL-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 205.20

RENESAS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Package 56-pin QFN (8mm x 8mm) Ta 0 °C - 70 °C Windows Hardware Certification Windows 8 and Windows 8.1
Clock 24MHz Xtal clock input USB Ports 1 upstream port, 2 downstream ports VDD 1.05V, 3.3V

Please check the type/dimensions/specifications of the part UPD720211K8-611-BAL-A in the UPD720211 USB 3.0 Host Controller series.