1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPD720202 USB 3.0 Host Controller

RENESAS

UPD720202 USB 3.0 Host Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 417.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

µPD720202 is a USB host controller LSI compatible with the USB 3.0 and xHCI (eXtensible Host Controller Interface) 1.0 specifications. The system bus is compatible with the PCIe Gen2 specification. The controller provides two USB ports with LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) support. µPD720202 comes in a 48-pin QFN package and has the following improvements over previous products.
• Reduced power consumption in low-power mode to 4.5mW, a reduction of 90% compared with Renesas Electronics' existing products.
• Improvements to the data transfer processing circuit provide an increase in the effective data write speed of more than 40% from existing products.
• Firmware download function eliminates the need for external serial flash ROM.

Part Number
UPD720202K8-701-BAA-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 417.46

RENESAS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Package 48-pin QFN (7mm x 7mm, 0.5mm ball pitch) Ta 0~85 °C Clock 24MHz Xtal clock input
USB Ports 2 ports (SS/HS/FS/LS) VDD 1.05V, 3.3V System I/F PCIe Gen2 x 1 Lane

Please check the type/dimensions/specifications of the part UPD720202K8-701-BAA-A in the UPD720202 USB 3.0 Host Controller series.