1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPD720115 USB 2.0 Hub Controller

UPD720115 USB 2.0 Hub Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators and this saves system costs. µPD720115 enhances operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.

Part Number
UPD720115K8-611-BAK-A
UPD720115K8-711-BAK-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTa

฿ 485.23

CONTROLLERS 1 Piece(s) 5 Day(s) 0~85°C

฿ 291.89

CONTROLLERS 1 Piece(s) 6 Day(s) -40~85°C

Loading...

  1. 1

Basic Information

Package 40-pin QFN (6mm X 6mm) Lead(Pb) Free System Clock 24 MHz Crystal or Oscillator Windows Hardware Certification Windows 8 and Windows 8.1 (Submission ID =1617556)
Supported USB USB 2.0 Compound