1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buffers with 3-State Outputs, 10-ch, 4.5-V to 5.5-V

FLIP FLOP LATCHED RESISTORS

Buffers with 3-State Outputs, 10-ch, 4.5-V to 5.5-V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SN74BCT541ANS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 191.57

FLIP FLOP LATCHED RESISTORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Output Type 3 State Supply Voltage (Max) 5.5 Supply Voltage (Min) 4.5
Operating Temperature 0 to 70 High Level Output Current -15 Low Level Output Current 64
Number of Channels 10 Supply Current (max)(µA) 72000

Please check the type/dimensions/specifications of the part SN74BCT541ANS in the Buffers with 3-State Outputs, 10-ch, 4.5-V to 5.5-V series.