1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quadruple 2-Input Positive-OR Gates

COUNTER IC

Quadruple 2-Input Positive-OR Gates
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SN74HCT32ANSR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31.01

COUNTER IC 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Supply Voltage (max)(V) 5.5 Number of Output Lines 1 High Level Output Current - 4 mA
Mounting Style SMD/SMT Supply Voltage (min)(V) 4.5 Number of Input Lines 2

Please check the type/dimensions/specifications of the part SN74HCT32ANSR in the Quadruple 2-Input Positive-OR Gates series.