1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eight-channel 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and tri-state outputs

COUNTER IC

Eight-channel 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and tri-state outputs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SNx4HCT244 devices are organized as two 4-bit buffers or drivers with separate output-enable ( OE) inputs. When OE is low, the device passes non inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

Part Number
SN74HCT244ANSR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31.54

COUNTER IC 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Supply Voltage (max)(V) 5.5 Number of Channels 8 Supply Current (max)(µA) 80
IOL (max)(mA) 6 Supply Voltage (min)(V) 4.5

Please check the type/dimensions/specifications of the part SN74HCT244ANSR in the Eight-channel 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and tri-state outputs series.