1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0

MICROCONTROLLERS

RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 321.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RX111 Group has a comprehensive small-capacity ROM/low pin count lineup. With USB 2.0 for Battery Charging (BC 1.2), low consumption current, and fast wakeup from standby, these microcontrollers are suitable for use in computer peripherals, and healthcare and wearable devices. With their three-phase motor control timers, they are also suitable for motor control applications in home appliances and industrial equipment.

Part Number
R5F51118ADNE-UA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 321.67

MICROCONTROLLERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 512 Data RAM Size 64 Supply Voltage 1.8 - 3.6
I/O Ports 32 Package Type HWQFN Lead Count (#) 48
CPU RXv1 Operating Frequencies (Max)(MHz) 32 ADC 12-bit x 10-ch

Please check the type/dimensions/specifications of the part R5F51118ADNE-UA in the RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0 series.