1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing

MICROCONTROLLERS

RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RX113 Group microcontrollers have built-in communications functions such as USB and IrDA, a capacitive touch sensor (CTSU), a segment LCD, and a serial sound interface (SSI). They offer a single-chip solution for industrial and measuring devices that have low current supply capabilities, or for user interfaces for system control in home appliances, healthcare devices, and so on.

Part Number
R5F51138ADLJ-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 320.37

MICROCONTROLLERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 512 Data RAM Size 64 Supply Voltage 1.8 - 3.6
I/O Ports 84 Package Type TFLGA Lead Count (#) 100
CPU RXv1 Operating Frequencies (Max)(MHz) 32 ADC 12-bit x 17-ch

Please check the type/dimensions/specifications of the part R5F51138ADLJ-2A in the RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing series.