1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter (Part Number)

MICROCONTROLLERS

RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 168.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RL78/G1A microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of43.2 DMIPS (32 MHz). A built-in high-resolution 12-bit A/D converter, on-chip oscillator, data flash, and safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With an lineup of 25 to 64-pin LGA/BGA and other small packages, these microcontrollers are perfect for consumer and industrial sensor applications.

Part Number
R5F10JGCAFB-V0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProgram Memory Data RAM Size Supply Voltage Operating Temperature I/O Ports Lead Count (#) CPU Operating Frequencies (Max)
(MHz)
ADC

฿ 273.91

MICROCONTROLLERS 1 Piece(s) 6 Day(s) 325.52.4 - 5.5-40 to 85°C3848RL782410-bit x 9-ch

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R5F10JGCAFB-V0 in the RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter series.

Products with similar specification

Part Number
R5F10EGEAFB-V0
R5F10EGEGFB-V0
R5F10EGEGNA-U0
R5F10ELEGFB-V0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProgram Memory Data RAM Size Supply Voltage Operating Temperature I/O Ports Lead Count (#) CPU Operating Frequencies (Max)
(MHz)
ADC

฿ 274.80

1 Piece(s) 98 Day(s) 644--40 to 85°C4248--12-bit x 24-ch

฿ 268.04

1 Piece(s) 6 Day(s) 644--40 to 105°C4248--12-bit x 24-ch

฿ 168.89

1 Piece(s) 6 Day(s) 644--40 to 105°C4248--12-bit x 24-ch

฿ 345.80

1 Piece(s) 5 Day(s) 644--40 to 105°C5664--12-bit x 28-ch