1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RL78/G1C Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging

RL78/G1C Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In addition to two USB 2.0 (full speed) host channels or one function channel, the RL78/G1C microcontrollers are compliant with Battery Charging Specification 1.2 (BC 1.2) for high-speed battery charging. These microcontrollers are suitable for office equipment that connect via USB such as a printer, mouse, and keyboard, as well as for USB chargers for healthcare devices, mobile batteries, and more.

Part Number
R5F10KBCAFP-V0
R5F10KBCANA-U0
R5F10KGCAFB-V0
R5F10KGCGFB-V0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Temperature I/O Ports Lead Count (#) ADC

฿ 231.51

MICROCONTROLLERS 1 Piece(s) 6 Day(s) -40 to 85°C223210-bit x 8-ch

฿ 411.86

MICROCONTROLLERS 1 Piece(s) 6 Day(s) -40 to 85°C223210-bit x 8-ch

฿ 228.70

MICROCONTROLLERS 1 Piece(s) 5 Day(s) -40 to 85°C384810-bit x 9-ch

฿ 199.27

MICROCONTROLLERS 1 Piece(s) 5 Day(s) -40 to 105°C384810-bit x 9-ch

Loading...

  1. 1

Basic Information

Program Memory 32 Data RAM Size 5.5 Supply Voltage 2.4 - 5.5
CPU RL78 Operating Frequencies (Max)(MHz) 24