1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX110 32-bit Microcontrollers Featuring Ultra-low Power Consumption

RX110 32-bit Microcontrollers Featuring Ultra-low Power Consumption
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 144.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RX110 Group microcontrollers have the simplest lineup of the RX100 Series. They have a small-capacity, low pin count lineup from 8 KB/8 KB to 128 KB/16 KB ROM/RAM, and 36 to 64 pins. A 12-bit A/D converter, timer, serial interface, and more are built into a small 4 × 4 mm package. The RX110 is suitable for sensor hub and other applications where small size and processing performance are demanded.

Part Number
R5F51105ADFM-30
R5F51105ADLF-U0
R5F51105ADNE-U0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI/O Ports Package Type Lead Count (#) ADC

฿ 144.73

MICROCONTROLLERS 1 Piece(s) 6 Day(s) 52LFQFP6412-bit x 14-ch

฿ 181.71

MICROCONTROLLERS 1 Piece(s) 5 Day(s) 52WFLGA6412-bit x 14-ch

฿ 155.56

MICROCONTROLLERS 1 Piece(s) 6 Day(s) 36HWQFN4812-bit x 10-ch

Loading...

  1. 1

Basic Information

Program Memory 128 Data RAM Size 16 Supply Voltage 1.8 - 3.6
CPU RXv1 Operating Frequencies (Max)(MHz) 32