1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU

MICROCONTROLLERS

RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 365.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RX231 Group of devices leverages an optimal combination of a 32-bit RXv2 CPU core with improved DSP/FPU and low-power consumption technology to realize extreme power efficiency. High-performance digital filtering, floating-point operations and other processing can be performed even in environments with low current supply capacity. The RX231 Group implements the industry's top level communication security and encryption functions, high sensitivity high level of noise tolerance capacitive touch sensor capabilities, as well as SD host interface, USB and CAN communication functionality. These products are suitable for applications in industrial, home appliance, healthcare, smart meter, IoT, and other fields. Renesas offers a reference solution which enables users to immediately incorporate the RX231's features such as security function, encryption function, human machine interface (HMI), and touch key into their applications.

Part Number
R5F52318ADND-U0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 365.77

MICROCONTROLLERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 512 Data RAM Size 64 Supply Voltage 1.8 - 5.5
I/O Ports 44 Package Type HWQFN Lead Count (#) 64
CPU RXv2 Operating Frequencies (Max)(MHz) 54 ADC 12-bit x 12-ch

Please check the type/dimensions/specifications of the part R5F52318ADND-U0 in the RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU series.