(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Like the RX62T Group, the high performance (max. 100 MHz) of this microcontroller makes it ideal for motor control. On-chip functions include multifunction timers (MTU3 and GPT) that facilitate motor control, a high-speed 12-bit A/D converter, and a 10-bit A/D converter.
Part Number |
---|
R5F563TEADFA-V1 |
R5F563TEADFP-V1 |
R5F563TEBDFA-V0 |
R5F563TEBDFB-V1 |
R5F563TEBDFH-V0 |
R5F563TEBDFP-V1 |
R5F563TEDDFB-V1 |
R5F563TEEDFA-V0 |
R5F563TEEDFB-V0 |
R5F563TEEDFP-V0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Voltage | I/O Ports | Package Type | Lead Count (#) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,080.51 | MICROCONTROLLERS | 1 Piece(s) | 5 Day(s) | 4 - 5.5 | 93 | LFQFP | 120 | ||
฿ 982.71 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 4 - 5.5 | 78 | LFQFP | 100 | ||
฿ 1,061.14 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 2.7 - 3.6 | 93 | LFQFP | 120 | ||
฿ 1,044.61 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 2.7 - 3.6 | 110 | LFQFP | 144 | ||
฿ 579.67 | MICROCONTROLLERS | 1 Piece(s) | 5 Day(s) | 2.7 - 3.6 | 90 | LQFP | 112 | ||
฿ 889.37 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 2.7 - 3.6 | 78 | LFQFP | 100 | ||
฿ 1,189.87 | MICROCONTROLLERS | 1 Piece(s) | 5 Day(s) | 4 - 5.5 | 110 | LFQFP | 144 | ||
฿ 565.03 | MICROCONTROLLERS | 1 Piece(s) | 98 Day(s) | 2.7 - 3.6 | 93 | LFQFP | 120 | ||
฿ 981.76 | MICROCONTROLLERS | 1 Piece(s) | 98 Day(s) | 2.7 - 3.6 | 110 | LFQFP | 144 | ||
฿ 930.91 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 2.7 - 3.6 | 78 | LFQFP | 100 |
Loading...
Program Memory | 512 | Data RAM Size | 48 | CPU | RXv1 |
---|---|---|---|---|---|
Operating Frequencies (Max)(MHz) | 100 | ADC | 10-bit x 12-ch, 12-bit x 8-ch |
How can we improve?
How can we improve?