1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities (Part Number)

MICROCONTROLLERS

RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,474.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Renesas RX65N is mainstream RX microcontrollers with RXv2 core, large-capacity RAM, and enhanced security, connectivity and human machine interface (HMI) capabilities.

Part Number
R5F565NEDDFC-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,474.30

MICROCONTROLLERS 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 2048 Data RAM Size 640 Supply Voltage 2.7 - 3.6
I/O Ports 137 Package Type LFQFP Lead Count (#) 176
CPU RXv2 Operating Frequencies (Max)(MHz) 120 ADC 12-bit x 29-ch

Please check the type/dimensions/specifications of the part R5F565NEDDFC-30 in the RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities series.