1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset

Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ’HCT74 devices contain two independent D-type positive-edge-triggered flip-flops. A low level at the preset ( PRE) or clear ( CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements are transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of CLK. Following the hold-time interval, data at the D input may be changed without affecting the levels at the outputs.

Part Number
SN74HC74ANSR
SN74HC74APWR
SN74HCT74APWR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Voltage (max)
(V)
Number of Channels Supply Current (max)
(µA)
IOL (max)
(mA)
Supply Voltage (min)
(V)
Clock Frequency (max)
(MHz)

฿ 23.91

COUNTER IC 1 Piece(s) 98 Day(s) 6--5.22-

฿ 29.96

COUNTER IC 1 Piece(s) 6 Day(s) 6--5.22-

฿ 24.79

COUNTER IC 1 Piece(s) 6 Day(s) 5.524044.525

Loading...

  1. 1