1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABT Octal D-Type Flip-Flops With Clear, 3.3-V

COUNTER IC

ABT Octal D-Type Flip-Flops With Clear, 3.3-V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These octal D-type flip-flops are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. The ’LVTH273 devices are positive-edge-triggered flip-flops with a direct-clear input. Information at the data (D) inputs meeting the setup-time requirements is transferred to the Q outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock (CLK) input is at either the high or low level, the D-input signal has no effect at the output. Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Part Number
SN74LVTH273PWRG4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 67.19

COUNTER IC 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Supply Voltage (max)(V) 3.6 Number of Channels 8 Supply Current (max)(µA) 5000
IOL (max)(mA) 64 Supply Voltage (min)(V) 2.7 Clock Frequency (max)(MHz) 150

Please check the type/dimensions/specifications of the part SN74LVTH273PWRG4 in the ABT Octal D-Type Flip-Flops With Clear, 3.3-V series.