1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Advanced LPSRAM, R1LV5256E

MEMORIES

Advanced LPSRAM, R1LV5256E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The R1LV5256E Series is a family of low voltage 256-Kbit static RAMs organized as 32, 768-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV5256E Series has realized higher density, higher performance and low power consumption. The R1LV5256E Series is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.

Part Number
R1LV5256ESA-5SI-B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 183.41

MEMORIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Supply Voltage 2.7V - 3.6V Temperature Range -40 to 85°C Package Type TSOP(28)
Access time 55ns Small Standby Current 0.6µA (3.0V, typical) Carrier Type Tray

Please check the type/dimensions/specifications of the part R1LV5256ESA-5SI-B1 in the Advanced LPSRAM, R1LV5256E series.