1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R1RW0416D-R 4M High-speed SRAM (256-kword × 16-bit)

R1RW0416D-R 4M High-speed SRAM (256-kword × 16-bit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,747.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The R1RW0416D is a 4-Mbit High-Speed static RAM organized 256-kword × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. Especially, LVersion and S-Version are low power consumption and it is the best for the battery backup system. The package prepares 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high density surface mounting.

Part Number
R1RW0416DSB-2LR-D1
R1RW0416DSB-2PR-D1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries

฿ 1,782.13

MEMORIES 1 Piece(s) 98 Day(s) L-Version

฿ 1,747.46

MEMORIES 1 Piece(s) 6 Day(s) Normal

Loading...

  1. 1

Basic Information

Supply Voltage 3.3V ± 0.3V Package Type TSOP(44) Access time 12ns
Cmos Standby Current 5mA (max) 0.8mA (max) (L-version) 0.5mA (max) (S-version) Data Retention Current 0.4mA (max) (L-version) 0.2mA (max) (S-version) Carrier Type Tray
Data Retention Voltage 2.0V (min) (L-version , S-version)