1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit)

MEMORIES

RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,197.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RMLV0816BGBG is a family of 8-Mbit static RAMs organized 524, 288-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0816BGBG has realized higher density, higher performance and low power consumption. The RMLV0816BGBG offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.

Part Number
RMLV0816BGBG-4S2-AC0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,197.80

MEMORIES 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Temperature Range -40 to 85°C Package Type FBGA(48) Access time 45 ns - 55 ns
Power Supply 2.4V - 3.6V Carrier Type Tray Current Consumption Standby: 0.45µA (typ.)

Please check the type/dimensions/specifications of the part RMLV0816BGBG-4S2-AC0 in the RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit) series.