1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RZ/A1M RTOS MPU with 5MB of On-chip RAM

MICROCONTROLLERS

RZ/A1M RTOS MPU with 5MB of On-chip RAM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,789.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RZ/A1M Group MPUs are full-featured with an Arm® Cortex®-A9 core running at 400MHz and 5MB of on-chip SRAM. With 5MB on-chip SRAM, the RZ/A1M supports up to 2 Displays with WSVGA (1024x600) resolution or a single display with WXGA (1280x800) resolution without the need for external memory. RZ/A1M enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1M, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Part Number
R7S721010VCFP-AA0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,789.69

MICROCONTROLLERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Bit Size 32 Temperature Range -40 to 85°C Memory Interface SDRAM/66MHz (32-bit)
Package Type LQFP RAM(KB) 5120 Lead Count(#) 256
CPU Cortex-A9 x 1 Operating Frequencies (Max)(MHz) 400 I/O Ports 139
ADC 12-bit x 8-ch

Please check the type/dimensions/specifications of the part R7S721010VCFP-AA0 in the RZ/A1M RTOS MPU with 5MB of On-chip RAM series.