1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)

Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,112.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.

Part Number
R1LV1616HSA-4SI-B1
R1LV1616HSA-5SI-B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccess time

฿ 4,112.34

MEMORIES 1 Piece(s) 6 Day(s) 45ns

฿ 4,112.34

MEMORIES 1 Piece(s) 5 Day(s) 55ns

Loading...

  1. 1

Basic Information

Supply Voltage 2.7V - 3.6V Temperature Range -40 to 85°C Package Type TSOP(48)
Power Dissipation (Active) 9 mW/MHz (typ) Power Dissipation (Standby) 1.5 µW (typ) Carrier Type Tray