1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

iMEMS® Accelerometer ADXL330, Small, Low Power, 3-Axis ±3 g

SENSOR DEVICE

iMEMS® Accelerometer ADXL330, Small, Low Power, 3-Axis ±3 g
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 475.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration. The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis. The ADXL330 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).

Part Number
ADXL330KCPZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 475.71

SENSOR DEVICE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Measurement Range ±3 g Specified Voltage 3 V Temperature Range −25°C to +70°C
Package Description 16-Lead LFCSP_LQ Package Option CP-16-5a

Please check the type/dimensions/specifications of the part ADXL330KCPZ in the iMEMS® Accelerometer ADXL330, Small, Low Power, 3-Axis ±3 g series.