(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC-DC Single output LED Driver Constant Power Mode with built-in PFC; available from 75W to 150W with 12V or 24V single output; Metal housing design; IP67; Built-in potentiometer
Part Number |
---|
XLG-150-H-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Dimension height (mm) | Dimension depth (mm) | Input Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,526.67 ฿ 1,308.51 | DRIVE | 1 Piece(s) | 95 Day(s) | 150 | [DC18V] DC56V | 4.17 | 35.5 | 180 | 100 VAC to 305 VAC, 142 VDC to 431 VDC |
Loading...
Input Voltage | AC/DC | Single/multi | Single | Dimension width(mm) | 63 |
---|
Please check the type/dimensions/specifications of the part XLG-150-H-A in the AC-DC Single Output LED Driver Constant Power Mode With Built-in PFC, XLG Series series.
Part Number |
---|
XLG-100-24-A |
XLG-150-12-A |
XLG-150-24-A |
XLG-200-12-A |
XLG-200-24-A |
XLG-200-H-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Dimension height (mm) | Dimension depth (mm) | Input Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 983.33 | 1 Piece(s) | 95 Day(s) | 100 | DC24V | 4 | 32 | 140 | 100 VAC to 305 VAC, 142 VDC to 431 VDC | ||
฿ 1,133.33 | 1 Piece(s) | 95 Day(s) | 150 | DC12V | 12.5 | 35.5 | 180 | 100 VAC to 305 VAC, 142 VDC to 431 VDC | ||
฿ 1,133.33 | 1 Piece(s) | 2 Day(s) | 150 | DC24V | 6.25 | 35.5 | 180 | 100 VAC to 305 VAC, 142 VDC to 431 VDC | ||
฿ 1,333.33 | 1 Piece(s) | 2 Day(s) | 200 | DC12V | 16 | 35.5 | 199 | 100 VAC to 305 VAC, 142 VDC to 431 VDC | ||
฿ 1,333.33 | 1 Piece(s) | 2 Day(s) | 200 | DC24V | 8.3 | 35.5 | 199 | 100 VAC to 305 VAC, 142 VDC to 431 VDC | ||
฿ 2,008.33 | 1 Piece(s) | 95 Day(s) | 200 | [DC18V] DC56V | 5.55 | 35.5 | 199 | 100 VAC to 305 VAC, 142 VDC to 431 VDC |
How can we improve?
How can we improve?