1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AC-DC Industrial DIN Rail Power Supply, WDR Series (WDR-240-24)

240W WIDE INPUT RANGE

AC-DC Industrial DIN Rail Power Supply, WDR Series (WDR-240-24)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Din Rail power supplies from 60 watts to 480 watts with 180-550VAC ultra-wide input for 1-phase or 2-phase operation

Part Number
WDR-240-24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension depth
(mm)
Dimension width
(mm)
Input Voltage
(V)

฿ 5,973.33

฿ 5,119.74

240W WIDE INPUT RANGE 1 Piece(s) 2 Day(s) 240DC24V10113.563180 ~ 550VAC 254 ~ 780VDC

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Input Voltage AC/DC Single/multi Single
Dimension height(mm) 125.2 Representative Standard CE / UL / TUV

Please check the type/dimensions/specifications of the part WDR-240-24 in the AC-DC Industrial DIN Rail Power Supply, WDR Series series.

Products with similar specification

Part Number
WDR-120-12
WDR-120-24
WDR-480-24
WDR-60-24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension depth
(mm)
Dimension width
(mm)
Input Voltage
(V)

฿ 3,098.33

1 Piece(s) 95 Day(s) 120DC12V10113.540180 ~ 550VAC, 254 ~ 780VDC

฿ 3,098.33

1 Piece(s) 2 Day(s) 120DC24V5113.540180 ~ 550VAC, 254 ~ 780VDC

฿ 9,536.67

1 Piece(s) 2 Day(s) 480DC24V20128.585.5180 ~ 550Vac or 254 ~ 780Vdc

฿ 2,238.33

1 Piece(s) 2 Day(s) 60DC24V2.510232180 ~ 550Vac or 254 ~ 780Vdc