1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC-DC Enclosed converter, SD Series

100W DC-DC CONVERTER

DC-DC Enclosed converter, SD Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,141.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enclosed DC DC Converters from 15 watts to 1000 watts starting at 2:1 wide input range up to 4:1 input range for 500 and 1000 watt models.

Part Number
SD-100B-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,141.67

฿ 1,835.63

100W DC-DC CONVERTER 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Capacity(W) 102 Output voltage (Single only) DC12V Shape With Cover
Rated output current (single only)(A) 8.5 Single/multi Single Dimension height(mm) 38
Representative Standard CE / TUV Dimension depth(mm) 199 Dimension width(mm) 98
Input Voltage(V) 19 ~ 36VDC

Please check the type/dimensions/specifications of the part SD-100B-12 in the DC-DC Enclosed converter, SD Series series.