(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Constant voltage design
· Universal AC input / Full range
· Protections: Short circuit / Over load / Over voltage
· Fully isolated plastic case
· Cooling by free air convection
· Small and compact size
· Class II power unit, no FG
· IP 42 design
· 100% full load burn-in test
· Low cost, high reliability.
Part Number |
---|
APV-8-12 |
APV-8-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) |
---|---|---|---|---|---|---|---|---|
฿ 253.33 ฿ 217.13 | DRIVER 8W O/P 12V 0.7A | 1 Piece(s) | 2 Day(s) | 8.04 | DC12V | 0 to 0.67 | ||
฿ 253.33 ฿ 217.13 | DRIVER 8W O/P 24V 0.3A | 1 Piece(s) | 95 Day(s) | 8.16 | DC24V | 0 to 0.34 |
Loading...
Input Voltage | AC/DC | Single/multi | Single | Dimension height(mm) | 23.5 |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / CCC | Dimension depth(mm) | 60 | Dimension width(mm) | 30 |
Input Voltage(V) | 90 VAC to 264 VAC, 127 VDC to 370 VDC |
How can we improve?
How can we improve?