1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Terminal Blocks, AKG Series

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily connect your neutral busbar to the protective conductor of the control cabinet using the AKG connection terminal blocks.

Part Number
0423043
3062922
3062935
3062948
3062951
3062964
3062977
3062980
3062993
3063002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeigth Color Nominal current Width Depth Length

฿ 60.82

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 23 Day(s) 23.4 mmGray76 A9.8 mm32 mm23.4 mm

฿ 42.58

TERMINAL BLOCK TERMINAL 50 Piece(s) 72 Day(s) 23.7 mmRed41 A7 mm23.6 mm23.7 mm

฿ 42.58

TERMINAL BLOCK TERMINAL 50 Piece(s) 54 Day(s) 23.7 mmGreen41 A7 mm23.6 mm23.7 mm

฿ 42.58

TERMINAL BLOCK TERMINAL 50 Piece(s) 72 Day(s) 23.7 mmYellow41 A7 mm23.6 mm23.7 mm

฿ 60.82

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 49 Day(s) 23.7 mmRed76 A9.8 mm29 mm23.7 mm

฿ 60.82

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 24 Day(s) 23.7 mmGreen76 A9.8 mm29 mm23.7 mm

฿ 60.82

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 72 Day(s) 23.7 mmYellow76 A9.8 mm29 mm23.7 mm

฿ 113.55

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 36 Day(s) 27 mmRed125 A14.3 mm39 mm27 mm

฿ 113.55

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 36 Day(s) 27 mmGreen125 A14.3 mm39 mm27 mm

฿ 113.55

TERMINAL BLOCKS ROD TERMINAL 50 Piece(s) 36 Day(s) 27 mmYellow125 A14.3 mm39 mm27 mm

Loading...

  1. 1

Basic Information

Product Type Installation terminal block Mounting Type Neutral busbar Number of connections 1
Number of rows 1 Nominal Voltage 300 V Connection Method Screw connection